(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Straight liquid flow with the strongest impact. Due to the internal design that minimizes liquid resistance, it generates much larger spray volume with the same nozzle diameter than any other straight nozzles, and is resistant to turbulence in pipes.
[Applications]
· Cleaning: High pressure jet cleaning, paper making felt and screen, vehicles, reusable shipping cartons, machinery/devices, parts, etc.
· Trimming: Paper making, asbestos slate, etc.
Spray Pattern | Direct Advance | Fluid | A Fluid | Material | SUS303 |
---|---|---|---|---|---|
Type | A Fluid | Applicable Fluid | Water | Standard Pressure(MPa) | 3 |
Nominal Mounting Screw | R1/4 | Specifications | No Strainer |
Please check the type/dimensions/specifications of the part 1/4MCCP569S303 in the Standard Straight Nozzle, CCP Series series.
Part Number |
---|
1/4MCCP136S303 |
1/4MCCP223S303 |
1/4MCCP322S303 |
1/4MCCP445S303 |
1/4MCCP717S303 |
1/4MCCP890S303 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Spray Volume (under standard atmosphere pressure) (l/min) | Classification by the Spray Volume |
---|---|---|---|---|---|---|---|
฿ 639.38 | 1 Piece(s) | 3 Day(s) | 10 | 13.6 | 136 | ||
฿ 639.38 | 1 Piece(s) | 5 Day(s) | 10 | 22.3 | 223 | ||
฿ 639.38 | 1 Piece(s) | 5 Day(s) | 10 | 32.2 | 322 | ||
฿ 639.38 | 1 Piece(s) | 5 Day(s) | 10 | 44.5 | 445 | ||
฿ 639.38 | 1 Piece(s) | 5 Day(s) | 10 | 71.7 | 717 | ||
฿ 639.38 | 1 Piece(s) | 3 Day(s) | 10 | 89 | 890 |
How can we improve?
How can we improve?