(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Excels in atomization performance of all single liquid nozzles that is among the highest in the industry. An ultra-small hollow-coned nozzle with a circular spray pattern.
· Can produce a fine mist.
· Everything from the spin chamber to the nozzle is made with ceramics to provide excellent abrasion-resistance.
[Applications]
· Humidification: Facility gardening in the air handling unit.
· Cooling: Gas, thin plate, barn.
· Spray: Alcohol, chemicals
Part Number |
---|
1/4MKB60063B-RW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Spray Volume (under standard atmosphere pressure) (l/min) | Specifications | Classification by the Spray Volume |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,049.66 ฿ 504.78 | SPLAY NOZZLE | 1 Piece(s) | Same day | B (Brass) | 60 | 2 | No Check Valve | 063 |
Loading...
Spray Pattern | A empty cone | Fluid | A Fluid | Type | A Fluid |
---|---|---|---|---|---|
Features | Fine Mist Generating | Applicable Fluid | Chemical Solution / Water / Alcohol | Standard Pressure(MPa) | 0.7 |
Nominal Mounting Screw | G1/4 |
Please check the type/dimensions/specifications of the part 1/4MKB60063B-RW in the Conical-Tip Nozzle, Fine-Mist Generating Ultra-Small Spray Volume Type KB Series series.
Part Number |
---|
1/4MKB60063S303-RW |
1/4MKB60063S303CV-RW |
1/4MKB6032S303-RW |
1/4MKB6032S303CV-RW |
1/4MKB6056S303-RW |
1/4MKB6056S303CV-RW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Spray Volume (under standard atmosphere pressure) (l/min) | Specifications | Classification by the Spray Volume |
---|---|---|---|---|---|---|---|---|---|
฿ 1,465.55 | 1 Piece(s) | 3 Day(s) | [Stainless Steel] SUS303 | 60 | 2 | No Check Valve | 063 | ||
฿ 1,513.79 | 1 Piece(s) | 9 Day(s) | [Stainless Steel] SUS303 | 60 | 2 | With Check Valve | 063 | ||
฿ 1,465.55 | 1 Piece(s) | 9 Day(s) | [Stainless Steel] SUS303 | 60 | 10.6 | No Check Valve | 32 | ||
฿ 1,513.79 | 1 Piece(s) | 9 Day(s) | [Stainless Steel] SUS303 | 60 | 10.6 | With Check Valve | 32 | ||
฿ 1,465.55 | 1 Piece(s) | 9 Day(s) | [Stainless Steel] SUS303 | 60 | 18.6 | No Check Valve | 56 | ||
฿ 1,513.79 | 1 Piece(s) | 9 Day(s) | [Stainless Steel] SUS303 | 60 | 18.6 | With Check Valve | 56 |
How can we improve?
How can we improve?