1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal/Resin Standard Integrated Flat Fan Nozzle, VVP Series (Part Number)

Metal/Resin Standard Integrated Flat Fan Nozzle, VVP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 121.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Generates a fan-shaped spray with mountain-shaped flow rate distribution that is strong at the center and gradually weakens at both ends.
· Arrange both ends of the pattern overlapped when using multiple array of nozzles to make flow rate distribution uniform over the entire width.
[Applications]
· Cleaning: Automobiles, cars, containers, films, felts, filters, screens, bottles, sediments, crushed stones, metals, metal parts, machinery, steel plates, billets and various containers.
· Spraying: Etching solution, oil, lubricant, adhesive paste, acid solution, insect-proofing, controlling agent, herbicide and aqueous solution.
· Cooling: gas, smoke, heat exchangers, tanks, steel plates, billets and roofs.
· Water curtain: Fire protection, heat protection, dust protection and deodorization.

 
Part Number
1/4MVVP11503PP-IN
1/4MVVP11504PP-IN
1/4MVVP11505PP-IN
1/4MVVP11505S316L-IN
1/4MVVP11505S316L-IN+WS303
1/4MVVP11507PP-IN
1/4MVVP11507S316L-IN
1/4MVVP11507S316L-IN+WS303
1/4MVVP11510PP-IN
1/4MVVP11510S316L-IN
1/4MVVP11510S316L-IN+WS303
1/4MVVP11515PP-IN
1/4MVVP11515S303
1/4MVVP11515S303W
1/4MVVP11520PP-IN
1/4MVVP11520S303
1/4MVVP11520S303W
1/4MVVP11530PP-IN
1/4MVVP11530S303SALE
1/4MVVP11530S303W
1/4MVVP11540PP-IN
1/4MVVP11540S303SALE
1/4MVVP11540S303W
1/4MVVP11560S303
1/4MVVP11580S303
1/4MVVP115100S303
1/4MVVP115200S303
1/4MVVP1505S303
1/4MVVP1505S303W
1/4MVVP1507S303
1/4MVVP1507S303W
1/4MVVP1515S303
1/4MVVP15200S303
1/4MVVP1530S303
1/4MVVP15300S303
1/4MVVP1540S303
1/4MVVP1580S303
1/4MVVP2505S303
1/4MVVP2505S303W
1/4MVVP2507S303W
1/4MVVP2515S303
1/4MVVP25200S303
1/4MVVP2530S303
1/4MVVP25300S303
1/4MVVP2540S303
1/4MVVP2580S303
1/4MVVP4005S303
1/4MVVP4005S303W
1/4MVVP4007S303
1/4MVVP4007S303W
1/4MVVP4010S303
1/4MVVP4010S303W
1/4MVVP4020S303
1/4MVVP40200S303
1/4MVVP4030S303
1/4MVVP40300S303
1/4MVVP4040S303
1/4MVVP4080S303
1/4MVVP5005S303
1/4MVVP5005S303W
1/4MVVP5007S303
1/4MVVP5007S303W
1/4MVVP5010S303
1/4MVVP5010S303W
1/4MVVP5020S303
1/4MVVP50200S303
1/4MVVP5030PP-IN
1/4MVVP5030S303
1/4MVVP50300S303
1/4MVVP5040S303
1/4MVVP5080S303
1/4MVVP6505S316L-IN
1/4MVVP6505S316L-IN+WS303
1/4MVVP6507PP-IN
1/4MVVP6507S316L-IN
1/4MVVP6507S316L-IN+WS303
1/4MVVP6510PP-IN
1/4MVVP6510S316L-IN
1/4MVVP6510S316L-IN+WS303
1/4MVVP6515PP-IN
1/4MVVP6515S303
1/4MVVP6515S303W
1/4MVVP65140S303
1/4MVVP65170S303
1/4MVVP6520PP-IN
1/4MVVP6520S303
1/4MVVP65200S303
1/4MVVP6520S303W
1/4MVVP6530PP-IN
1/4MVVP6530S303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Classification by Spray Angle (the spray angle under the standard atmosphere pressure)
(deg)
Spray Volume (under standard atmosphere pressure)
(l/min)
Nominal Mounting Screw Specifications Strainer Material Classification by the Spray Volume

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1150.3R1/4Finished Product (No strainer)-03

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1150.4R1/4Finished Product (No strainer)-04

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1150.5R1/4Finished Product (No strainer)-05

฿ 633.34

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS316L1150.5R1/4Finished Product (No strainer)-05

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS316L1150.5R1/4Finished Product (With strainer)SUS30305

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1150.7R1/4Finished Product (No strainer)-07

฿ 633.34

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS316L1150.7R1/4Finished Product (No strainer)-07

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS316L1150.7R1/4Finished Product (With strainer)SUS30307

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1151R1/4Finished Product (No strainer)-10

฿ 633.34

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS316L1151R1/4Finished Product (No strainer)-10

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS316L1151R1/4Finished Product (With strainer)SUS30310

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1151.5R1/4Finished Product (No strainer)-15

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS3031151.5R1/4Finished Product (No strainer)-15

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS3031151.5R1/4Finished Product (With strainer)SUS31615

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1152R1/4Finished Product (No strainer)-20

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3031152R1/4Finished Product (No strainer)-20

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS3031152R1/4Finished Product (With strainer)SUS31620

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)1153R1/4Finished Product (No strainer)-30

฿ 585.10

฿ 318.88

SPLAY NOZZLE 1 Piece(s) Same day 10[Stainless Steel] SUS3031153R1/4Finished Product (No strainer)-30

฿ 796.16

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS3031153R1/4Finished Product (With strainer)SUS31630

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 10[Plastic] PP (Polypropylene)1154R1/4Finished Product (No strainer)-40

฿ 585.10

฿ 320.11

SPLAY NOZZLE 1 Piece(s) Same day 10[Stainless Steel] SUS3031154R1/4Finished Product (No strainer)-40

฿ 796.16

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS3031154R1/4Finished Product (With strainer)SUS31640

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3031156R1/4Finished Product (No strainer)-60

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3031158R1/4Finished Product (No strainer)-80

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS30311510R1/4Finished Product (No strainer)-100

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS30311520R1/4Finished Product (No strainer)-200

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303150.5R1/4Finished Product (No strainer)-05

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303150.5R1/4Finished Product (With strainer)SUS31605

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303150.7R1/4Finished Product (No strainer)-07

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303150.7R1/4Finished Product (With strainer)SUS31607

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303151.5R1/4Finished Product (No strainer)-15

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3031520R1/4Finished Product (No strainer)-200

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303153R1/4Finished Product (No strainer)-30

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3031530R1/4Finished Product (No strainer)-300

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS303154R1/4Finished Product (No strainer)-40

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303158R1/4Finished Product (No strainer)-80

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303250.5R1/4Finished Product (No strainer)-05

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303250.5R1/4Finished Product (With strainer)SUS31605

฿ 901.45

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303250.7R1/4Finished Product (With strainer)SUS31607

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303251.5R1/4Finished Product (No strainer)-15

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3032520R1/4Finished Product (No strainer)-200

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303253R1/4Finished Product (No strainer)-30

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3032530R1/4Finished Product (No strainer)-300

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303254R1/4Finished Product (No strainer)-40

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303258R1/4Finished Product (No strainer)-80

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303400.5R1/4Finished Product (No strainer)-05

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303400.5R1/4Finished Product (With strainer)SUS31605

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303400.7R1/4Finished Product (No strainer)-07

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303400.7R1/4Finished Product (With strainer)SUS31607

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303401R1/4Finished Product (No strainer)-10

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303401R1/4Finished Product (With strainer)SUS31610

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303402R1/4Finished Product (No strainer)-20

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3034020R1/4Finished Product (No strainer)-200

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303403R1/4Finished Product (No strainer)-30

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3034030R1/4Finished Product (No strainer)-300

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303404R1/4Finished Product (No strainer)-40

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303408R1/4Finished Product (No strainer)-80

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303500.5R1/4Finished Product (No strainer)-05

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303500.5R1/4Finished Product (With strainer)SUS31605

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303500.7R1/4Finished Product (No strainer)-07

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303500.7R1/4Finished Product (With strainer)SUS31607

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303501R1/4Finished Product (No strainer)-10

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303501R1/4Finished Product (With strainer)SUS31610

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303502R1/4Finished Product (No strainer)-20

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3035020R1/4Finished Product (No strainer)-200

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)503R1/4Finished Product (No strainer)-30

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303503R1/4Finished Product (No strainer)-30

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3035030R1/4Finished Product (No strainer)-300

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303504R1/4Finished Product (No strainer)-40

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303508R1/4Finished Product (No strainer)-80

฿ 633.34

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS316L650.5R1/4Finished Product (No strainer)-05

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS316L650.5R1/4Finished Product (With strainer)SUS30305

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)650.7R1/4Finished Product (No strainer)-07

฿ 633.34

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS316L650.7R1/4Finished Product (No strainer)-07

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS316L650.7R1/4Finished Product (With strainer)SUS30307

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)651R1/4Finished Product (No strainer)-10

฿ 633.34

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Stainless Steel] SUS316L651R1/4Finished Product (No strainer)-10

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10[Stainless Steel] SUS316L651R1/4Finished Product (With strainer)SUS30310

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)651.5R1/4Finished Product (No strainer)-15

฿ 639.38

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303651.5R1/4Finished Product (No strainer)-15

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303651.5R1/4Finished Product (With strainer)SUS31615

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3036514R1/4Finished Product (No strainer)-140

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS3036517R1/4Finished Product (No strainer)-170

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)652R1/4Finished Product (No strainer)-20

฿ 627.39

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303652R1/4Finished Product (No strainer)-20

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS3036520R1/4Finished Product (No strainer)-200

฿ 850.44

IKE SPLAY NOZZLE 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS303652R1/4Finished Product (With strainer)SUS31620

฿ 428.30

IKE SPLAY NOZZLE 1 Piece(s) 8 Day(s) 10[Plastic] PP (Polypropylene)653R1/4Finished Product (No strainer)-30

฿ 585.10

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS303653R1/4Finished Product (No strainer)-30

Loading...

Basic Information

Spray Pattern Standard Fan-Shaped Fluid A Fluid Type A Fluid
Applicable Fluid Oil / Aqueous Solution / Chemical Solution / Water / Urea Aqueous / Etching solution / Paste Liquid / Lubricant Standard Pressure(MPa) 0.3