1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Amplifying Nozzle, TAIFUJet Series (Round Type, Metal)

Air-Amplifying Nozzle, TAIFUJet Series (Round Type, Metal)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 929.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Powerful jets of air are injected from 8 holes.
· Standard round nozzle for pinpoint aiming.
· Ultra-lightweight and compact design.
· The design is work-environment friendly as it reduces noise level by more than 10 dB (A) as compared to single-hole nozzle types.
· For air blowing applications where strong impact force is required such as in gaps, pipes and other tight spaces.

 
Part Number
1/4MTF-R8-010S316L-INSALE
1/4MTF-R8-012S316L-INSALE
1/4MTF-R8-014S316L-IN
1/4MTF-R8-016S316L-IN
1/8MTF-R8-008S316L-IN
1/8MTF-R8-010S316L-IN
1/8MTF-R8-012S316L-IN
1/8MTF-R8-014S316L-IN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw Pore diameter (Orifice diameter)
(mm)

฿ 1,200.61

฿ 652.65

AIR NOZZLE 1 Piece(s) Same day 10R1/41.0

฿ 1,200.61

฿ 662.74

AIR NOZZLE 1 Piece(s) Same day 10R1/41.2

฿ 1,200.61

AIR NOZZLE 1 Piece(s) 3 Day(s) 10R1/41.4

฿ 1,200.61

IKE AIR NOZZLE 1 Piece(s) 3 Day(s) 10R1/41.6

฿ 929.23

IKE AIR NOZZLE 1 Piece(s) 3 Day(s) 10R1/80.8

฿ 929.23

AIR NOZZLE 1 Piece(s) Same day 10R1/81.0

฿ 929.23

IKE AIR NOZZLE 1 Piece(s) 3 Day(s) 10R1/81.2

฿ 929.23

IKE AIR NOZZLE 1 Piece(s) 3 Day(s) 10R1/81.4

Loading...

  1. 1

Basic Information

Spray Pattern Round/Diffused Air Source Compressor Material SUS316L
Blow Type Standard Type Air Nozzle Applicable Fluid Air, compressed air
Heat Resistant Temperature(℃) 400