1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Amplifying Nozzle, TAIFUJet Series (Round Type, Resin)

AIR NOZZLE

Air Amplifying Nozzle, TAIFUJet Series (Round Type, Resin)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 478.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Powerful jets of air are injected from 8 holes.
· Standard round nozzle for pinpoint aiming.
· Ultra-lightweight and compact design.
· The design is work-environment friendly as it reduces noise level by more than 10 dB (A) as compared to single-hole nozzle types.
· For air blowing applications where strong impact force is required such as in gaps, pipes and other tight spaces.

 
Part Number
1/4MTF-R8-010PP-IN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 478.34

AIR NOZZLE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Spray Pattern Round/Diffused Air Source Compressor Material PP (Polypropylene)
Blow Type Standard Type Air Nozzle Applicable Fluid Air, compressed air
Nominal Mounting Screw R1/4 Pore diameter (Orifice diameter)(mm) 1.0 Heat Resistant Temperature(℃) 60

Please check the type/dimensions/specifications of the part 1/4MTF-R8-010PP-IN in the Air Amplifying Nozzle, TAIFUJet Series (Round Type, Resin) series.