1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TG/TGS Type Socket Type

TG/TGS Type Socket Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 116.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A general purpose nylon caster. A socket type that can be easily mounted. Can be used for lightweight products used indoors.

 
Part Number
TG40-S
TG50-S
TGS40-S
TGS50-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

฿ 116.55

TOS CASTER 1 Piece(s) 10 Day(s) 1051~35.00No30404238.5

฿ 155.37

TOS CASTER 1 Piece(s) 10 Day(s) 106335.01~80.00No40504845

฿ 138.49

TOS CASTER 1 Piece(s) 10 Day(s) 1051~35.00With Rotation Stopper30404248.5

฿ 176.10

TOS CASTER 1 Piece(s) 10 Day(s) 106335.01~80.00With Rotation Stopper40504858

Loading...

  1. 1

Basic Information

Caster Type Plug Style / Dual Wheels Wheel Material Nylon Fitting Material SWCH
Shaft Dia. T(Ø) 8 Body Material Nylon