(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switching valve that can reduce air consumption by 50% and improve the blowing effect by air blowing has been introduced.
[Features]
· Significant reduction of air consumption in factories.
· Power saving measures by reducing compressor power.
· Reduced CO2 emissions.
· Reduced running costs.
· Major contribution to energy conservation activities
Part Number |
---|
ASC500-1W-01 |
ASO500-1W-01 |
ASV13000-AA-25A |
ASV2000-AA-03 |
ASV200-AA-M5 |
ASV5000-AA-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Switching Type | Connection Type | Port Size (Pipe Connection Bore Dia.) | Driving Type | Insulation Class | Material of Body | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,102.88 | KRN MULTIREX VALVE | 1 Piece(s) | 3 Day(s) | Electromagnetic | Normally Close | Rc | 1/8 | Pilot-operated | Type E | Aluminum Alloy/Brass/Copper/Polyamide Resin | DC24V | ||
฿ 13,080.92 | KRN MULTIREX VALVE | 1 Piece(s) | 17 Day(s) | Electromagnetic | Normally Open | Rc | 1/8 | Pilot-operated | Type E | Aluminum Alloy/Brass/Copper/Polyamide Resin | DC24V | ||
฿ 37,296.97 | KURODA | 1 Piece(s) | 88 Day(s) | Air Operated Type | Pulse transmission ON/OFF | Rc | 1 | Pilot-operated | - | Aluminum Alloy/Brass/Copper/Polyamide Resin | - | ||
฿ 17,075.04 | KURODA | 1 Piece(s) | 3 Day(s) | Air Operated Type | Pulse transmission ON/OFF | Rc | 3/8 | Pilot-operated | - | Aluminum Alloy/Brass/Copper/Polyamide Resin | - | ||
฿ 19,500.00 | KRN MULTIREX VALVE | 1 Piece(s) | Quote | Air Operated Type | Pulse transmission ON/OFF | M | M5 | - | - | Aluminum Alloy | - | ||
฿ 25,683.33 | KRN MULTIREX VALVE | 1 Piece(s) | Quote | Air Operated Type | Pulse transmission ON/OFF | Rc | 1/2 | - | - | Aluminum Alloy | - |
Loading...
Applicable Fluid | Air | Operating Environment | Standard | Filter Regulator | No |
---|
How can we improve?
How can we improve?