1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Saddle Bands (Stainless Steel)

MIY PIPE SUPPORT

Wide Saddle Bands (Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 50.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of wide saddle bands (stainless steel) manufactured by Miyako, Inc. Purposes range from public water supply to industrial use.
· Material: SUS304· Applicable tube types: PVC tube· Principal tube outer diameters (mm): 10 to <20.

 
Part Number
M168SW-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50.28

MIY PIPE SUPPORT 1 Piece(s) Available 7 Day(s)

Loading...

  1. 1

Basic Information

Type Saddle band Main Applicable Pipe O.D.(mm) 20~Less than 30 Applicable Pipe Type Vinyl Chloride Pipe
Material SUS304 Surface Treatment No Compatible Pipe Nominal Dimensions(mm) 16

Please check the type/dimensions/specifications of the part M168SW-16 in the Wide Saddle Bands (Stainless Steel) series.