1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Side Saddle Clamps (Stainless Steel) (Part Number)

MIY PIPE SUPPORT

One-Side Saddle Clamps (Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 55.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako single hook saddle clamp (stainless steel) that can be used from general water supply to industrial use.

 
Part Number
M168SK-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 55.76

MIY PIPE SUPPORT 1 Piece(s) Available 5 Day(s)

Loading...

  1. 1

Basic Information

Type Saddle band Main Applicable Pipe O.D.(mm) 20~Less than 30 Applicable Pipe Type Vinyl Chloride Pipe
Material SUS304 Surface Treatment No Compatible Pipe Nominal Dimensions(mm) 16
H 22 P 27

Please check the type/dimensions/specifications of the part M168SK-16 in the One-Side Saddle Clamps (Stainless Steel) series.