1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Output Microstep Driver and Stepper Motor Set CSA-BB Series (Part Number)

High-Output Microstep Driver and Stepper Motor Set CSA-BB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,666.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Maximum input voltage of 48 V and a high output micro step driver with a 6 A maximum current.
· A maximum of 3,200 divisions per revolution (minimum step angle: 0.1125°).
· Choose from 5 levels of division (1, 2, 4, 8 and 16).
· 16-step current setting: 0 to 6 A (Max).
· Current setting function when stopped.
· Protection functions (excess heat and overvoltage protection)

Part Number
CSA-BB42D1
CSA-BB42D1D
CSA-BB42D2
CSA-BB42D2D
CSA-BB42D3
CSA-BB42D3D
CSA-BB56D1
CSA-BB56D1D
CSA-BB56D3
CSA-BB56D3D
CSA-BB56D5
CSA-BB56D5D
CSA-BB60D1
CSA-BB60D1D
CSA-BB60D3
CSA-BB60D3D
CSA-BB60D5
CSA-BB60D5D
CSA-BB86D1H
CSA-BB86D1HD
CSA-BB86D3H
CSA-BB86D3HD
CSA-BB86D5H
CSA-BB86D5HD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Maximum static torque (details)
(N·m)
Maximum static torque (classification)
(N·m)
Axis specification

฿ 7,666.52

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10420.291~0.3Single Shafts

฿ 7,877.59

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 22 Day(s) 10420.291~0.3Double shaft

฿ 7,708.73

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10420.417~0.5Single Shafts

฿ 7,919.81

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10420.417~0.5Double shaft

฿ 7,919.81

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10420.536~0.6Single Shafts

฿ 8,130.87

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10420.536~0.6Double shaft

฿ 8,088.66

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 1056.40.847~0.9Single Shafts

฿ 8,299.72

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 1056.40.847~0.9Double shaft

฿ 8,257.51

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 1056.41.376~1.4Single Shafts

฿ 8,468.58

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 1056.41.376~1.4Double shaft

฿ 8,764.07

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 1056.42.424~3Single Shafts

฿ 8,975.13

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 1056.42.424~3Double shaft

฿ 8,595.22

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10601.165~1.2Single Shafts

฿ 8,806.29

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10601.165~1.2Double shaft

฿ 8,806.29

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10601.647~1.7Single Shafts

฿ 9,017.35

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10601.647~1.7Double shaft

฿ 9,946.04

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10603.106~4Single Shafts

฿ 10,157.12

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 10 Day(s) 10603.106~4Double shaft

฿ 9,946.04

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 17 Day(s) 10863.3~4Single Shafts

฿ 10,157.12

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 17 Day(s) 10863.3~4Double shaft

฿ 12,647.70

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 17 Day(s) 10866.2~10Single Shafts

฿ 12,858.77

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 17 Day(s) 10866.2~10Double shaft

฿ 14,209.60

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 17 Day(s) 10869~10Single Shafts

฿ 14,420.66

SNN DRIVER&MOTOR CSA-BB 1 Piece(s) 17 Day(s) 10869~10Double shaft

Loading...

  1. 1

Basic Information

Type Details Set Power Supply Two-phase Voltage Specifications DC Specifications
Step Angle(°) 1.8 Reducer No Drive Method Bipolar