1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step out detection driver & stepping motor set CSA-BX series

Step out detection driver & stepping motor set CSA-BX series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,096.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Step-out detection, closed loop switchable by switch

[Features]
· Step-out detection and closed loop mode can be toggled by switch.
· Step-out detection possible (synchronization loss detection mode) using open loop control.
· Equipped with step-out prevention function (closed loop mode) using closed-loop control.
· Motor startup with speed filter, vibration reduction possible at stopping time.
· 4 step resolution (400, 800, 1600, 3200P/R).
· 13 step current setting: 0.6 to 3.0A
· Abundant protection functions (excess heat, excess regeneration, low voltage, excess load and speed).
· Input power supply: DC24V.
· Auto power down function.

Part Number
CSA-BX42D2E
CSA-BX42D2ESD
CSA-BX42D4E
CSA-BX56D1E
CSA-BX56D1ESD
CSA-BX56D3E
CSA-BX56D5E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Maximum static torque (details)
(N·m)
Reducer Maximum static torque (classification)
(N·m)
Axis specification Allowable Torque
(N·m)
Gear ratio

฿ 11,096.54

SNN DRIVER&MOTOR CSA-BX 1 Piece(s) 10 Day(s) 10420.23No~0.3Single Shafts--

฿ 14,135.91

SNN DRIVER&MOTOR CSA-BX 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared110

฿ 11,434.24

SNN DRIVER&MOTOR CSA-BX 1 Piece(s) 10 Day(s) 10420.38No~0.4Single Shafts--

฿ 11,603.10

SNN DRIVER&MOTOR CSA-BX 1 Piece(s) 10 Day(s) 1056.40.44No~0.5Single Shafts--

฿ 14,811.32

SNN DRIVER&MOTOR CSA-BX 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared310

฿ 11,771.95

SNN DRIVER&MOTOR CSA-BX 1 Piece(s) 10 Day(s) 1056.40.77No~0.8Single Shafts--

฿ 12,278.52

SNN DRIVER&MOTOR CSA-BX 1 Piece(s) 10 Day(s) 1056.41.4No~1.4Single Shafts--

Loading...

  1. 1

Basic Information

Type Details Set Power Supply Two-phase Voltage Specifications DC Specifications
Control Method Open Loop Step Angle(°) 0.9 Drive Method Unipolar