1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two-Shaft Simultaneous Drive Speed Controller and Double Stepper Motor Set CSA-UT Series (Part Number)

Two-Shaft Simultaneous Drive Speed Controller and Double Stepper Motor Set CSA-UT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,660.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Simultaneous 2-motor operation with 1 controller.
· Oscillator (pulse generator) built in.
· All motor operations can be set at numeric values.
· Equipped with 2-speed setting function (internal setting value / external analog input).
· Rotation speed: 1 to 1,800 r/min, the type of motor with 1 r/min units may not reach maximum speed (1,800 r/min).
· Acceleration/deceleration setting: 0 to 99.99 seconds.
· Current setting: 0 to 2.00 A.
· Continuous reciprocating rotation.
· Stall detection function (when inputting feedback).
· Lightweight and compact design: W70 × H90 × D33 mm, 190 g.

Part Number
CSA-UT28DA3
CSA-UT42D3D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Maximum static torque (details)
(N·m)
Maximum static torque (classification)
(N·m)
Axis specification

฿ 14,420.66

SNN CONTROLLER&MOTOR CSA-UT 1 Piece(s) 10 Day(s) 10280.116~0.2Single Shafts

฿ 13,660.83

SNN CONTROLLER&MOTOR CSA-UT 1 Piece(s) 10 Day(s) 10420.43~0.5Double shaft

Loading...

  1. 1

Basic Information

Type Details Set Power Supply Two-phase Voltage Specifications DC Specifications
Control Method Open Loop Reducer No Drive Method Unipolar