1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Controller Built-in Microstepping Driver & Stepper Motor Set, CSA-UP With Power Supply Unit

Controller Built-in Microstepping Driver & Stepper Motor Set, CSA-UP With Power Supply Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,782.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Various operations can be programed in 8 tables

[Features]
· Integrated controller function for small and lightweight drivers.
· Various operations can be programed in 8 tables.
· 4 levels of micro step division (1, 2, 4, 16) selectable.
· Home return operation possible with origin sensor input.
· Easy setting with the included dedicated application.
· Input power supply: DC24V.
· Error output function.
· Abundant protection functions (excess heating, voltage and current).

Part Number
CSA-UP28DA1-PS
CSA-UP28DA1D-PS
CSA-UP28DA3-PS
CSA-UP28DA3D-PS
CSA-UP42D1-PS
CSA-UP42D1-SA-PS
CSA-UP42D1-SB-PS
CSA-UP42D1-SC-PS
CSA-UP42D1-SD-PS
CSA-UP42D1-SE-PS
CSA-UP42D1-SF-PS
CSA-UP42D1-SG-PS
CSA-UP42D1-SH-PS
CSA-UP42D1D-PS
CSA-UP42D2-PS
CSA-UP42D2D-PS
CSA-UP42D3-PS
CSA-UP42D3D-PS
CSA-UP56D1-PS
CSA-UP56D1-SA-PS
CSA-UP56D1-SB-PS
CSA-UP56D1-SC-PS
CSA-UP56D1-SD-PS
CSA-UP56D1-SE-PS
CSA-UP56D1-SF-PS
CSA-UP56D1-SG-PS
CSA-UP56D1-SH-PS
CSA-UP56D1D-PS
CSA-UP56D1D-SA-PS
CSA-UP56D1D-SB-PS
CSA-UP56D1D-SC-PS
CSA-UP56D1D-SD-PS
CSA-UP56D1D-SE-PS
CSA-UP56D1D-SF-PS
CSA-UP56D1D-SG-PS
CSA-UP56D1D-SH-PS
CSA-UP56D3-PS
CSA-UP56D3D-PS
CSA-UP56D5-PS
CSA-UP56D5D-PS
CSA-UP60D1-PS
CSA-UP60D1D-PS
CSA-UP60D3-PS
CSA-UP60D3D-PS
CSA-UP60D5-PS
CSA-UP60D5D-PS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Maximum static torque (details)
(N·m)
Reducer Maximum static torque (classification)
(N·m)
Axis specification Allowable Torque
(N·m)
Gear ratio

฿ 12,204.46

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10280.055No0.1 or LessSingle Shafts--

฿ 12,415.53

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10280.055No0.1 or LessDouble shaft--

฿ 12,626.59

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10280.116No~0.2Single Shafts--

฿ 12,837.67

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10280.116No~0.2Double shaft--

฿ 11,782.33

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10420.237No~0.3Single Shafts--

฿ 14,906.12

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.23.6

฿ 14,906.12

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.47.2

฿ 14,906.12

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.59

฿ 14,906.12

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.810

฿ 15,497.10

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.818

฿ 15,497.10

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.836

฿ 16,088.10

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.850

฿ 16,088.10

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.8100

฿ 11,993.39

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10420.237No~0.3Double shaft--

฿ 11,824.54

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10420.341No~0.4Single Shafts--

฿ 12,035.61

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10420.341No~0.4Double shaft--

฿ 12,035.61

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10420.43No~0.5Single Shafts--

฿ 12,246.68

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10420.43No~0.5Double shaft--

฿ 13,065.62

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1056.40.678No~0.7Single Shafts--

฿ 16,189.41

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared13.6

฿ 16,189.41

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared2.07.2

฿ 16,189.41

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared2.59

฿ 16,189.41

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared310

฿ 16,780.39

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared318

฿ 16,780.39

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared4.036

฿ 17,371.38

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared4.050

฿ 17,371.38

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared4.0100

฿ 13,276.68

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1056.40.678No~0.7Double shaft--

฿ 16,400.47

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Dual axis geared13.6

฿ 16,400.47

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Dual axis geared2.07.2

฿ 16,400.47

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Dual axis geared2.59

฿ 16,400.47

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Dual axis geared310

฿ 16,991.46

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1060-Presence-Dual axis geared318

฿ 16,991.46

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared4.036

฿ 17,582.44

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared4.050

฿ 17,582.44

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared4.0100

฿ 13,234.47

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1056.41.106No~1.2Single Shafts--

฿ 13,445.53

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1056.41.106No~1.2Double shaft--

฿ 13,741.03

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1056.41.876No~1.9Single Shafts--

฿ 13,952.10

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 1056.41.876No~1.9Double shaft--

฿ 13,572.18

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10600.882No~0.9Single Shafts--

฿ 13,783.24

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10600.882No~0.9Double shaft--

฿ 13,783.24

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10601.341No~1.4Single Shafts--

฿ 13,994.31

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10601.341No~1.4Double shaft--

฿ 14,923.01

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10602.541No~3Single Shafts--

฿ 15,134.07

SNN DRIVER&MOTOR CSA-UP-PS 1 Piece(s) 10 Day(s) 10602.541No~3Double shaft--

Loading...

  1. 1

Basic Information

Type Details Set Power Supply Two-phase Voltage Specifications DC Specifications
Control Method Open Loop Step Angle(°) 1.8 Drive Method Unipolar