1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Controller Built-In Micro Step Driver and Stepper Motor Set CSA-UP Series (CSA-UP42D1)

SNN DRIVER&MOTOR CSA-UP

Controller Built-In Micro Step Driver and Stepper Motor Set CSA-UP Series (CSA-UP42D1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Integrated controller function for small and lightweight drivers.
· Various operations can be programmed in 8 tables.
· Can select 4 levels of microstep division (1, 2, 4, 16).
· The origin position can be restored through the origin sensor input.
· Easy setting with provided dedicated application.
· Input power supply: 24 V DC.
· Error output function.
· Abundant protection functions (overheating, overvoltage, overcurrent).

Part Number
CSA-UP42D1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Maximum static torque (details)
(N·m)
Reducer Maximum static torque (classification)
(N·m)
Axis specification Allowable Torque
(N·m)
Gear ratio

฿ 9,270.63

SNN DRIVER&MOTOR CSA-UP 1 Piece(s) 10 Day(s) 10420.237No~0.3Single Shafts--

Loading...

  1. 1

Basic Information

Type Details Set Power Supply Two-phase Voltage Specifications DC Specifications
Control Method Open Loop Step Angle(°) 1.8 Drive Method Unipolar

Please check the type/dimensions/specifications of the part CSA-UP42D1 in the Controller Built-In Micro Step Driver and Stepper Motor Set CSA-UP Series series.

Products with similar specification

Part Number
CSA-UP28DA1D
CSA-UP28DA3
CSA-UP28DA3D
CSA-UP42D1-SA
CSA-UP42D1-SB
CSA-UP42D1-SC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Maximum static torque (details)
(N·m)
Reducer Maximum static torque (classification)
(N·m)
Axis specification Allowable Torque
(N·m)
Gear ratio

฿ 9,903.83

1 Piece(s) 10 Day(s) 10280.055No0.1 or LessDouble shaft--

฿ 10,114.90

1 Piece(s) 10 Day(s) 10280.116No~0.2Single Shafts--

฿ 10,325.96

1 Piece(s) 10 Day(s) 10280.116No~0.2Double shaft--

฿ 12,394.43

1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.23.6

฿ 12,394.43

1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.47.2

฿ 12,394.43

1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.59