1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw Fittings METER PIPE (O Type) MO

ONK SCREWED FITTING

Stainless Steel Screw Fittings METER PIPE (O Type) MO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 692.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The stainless steel products of the manufacturer are reliably produced and supplied by top-level Japanese casting and machining technologies in cutting-edge facilities under fastidious quality control from casting to finished products.

Part Number
SCS13-MO-3/8B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 692.52

ONK SCREWED FITTING 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304 Nominal of Thread M1 3/8B(10A)
Connection Thread Type M1 R Applicable Fluid Water / Air / Oil Type Fitting
Maximum Allowable Non-Shock Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::220
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Please check the type/dimensions/specifications of the part SCS13-MO-3/8B in the Stainless Steel Screw Fittings METER PIPE (O Type) MO series.