(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel screw-in fitting, sockets, parallel female thread S, manufactured by O.N. Industries.
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | Rp |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Type | Fitting | Maximum Allowable Non-Shock Pressure(MPa) | 2 |
Surface Treatment | No | Operating Temperature Range(°C) | -20::220 | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part SCS13-S-1B in the Stainless Steel Screw-in Pipe Fitting, Socket, Parallel Female Thread S series.
Part Number |
---|
SCS13-S-1/4B |
SCS13-S-1/8B |
SCS13-S-11/2B |
SCS13-S-21/2B |
SCS13-S-2B |
SCS13-S-3/4B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|---|
฿ 98.29 | 1 Piece(s) | Available | 3 Day(s) | - | [Stainless Steel] SUS304 | 1/4B(8A) | |
฿ 98.29 | 1 Piece(s) | Available | 3 Day(s) | - | [Stainless Steel] SUS304 | 1/8B(6A) | |
฿ 347.61 | 1 Piece(s) | 5 Day(s) | - | [Stainless Steel] SUS304 | 1 1/2B(40A) | ||
฿ 963.48 | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS304 | 2 1/2B(65A) | ||
฿ 537.68 | 1 Piece(s) | 3 Day(s) | - | [Stainless Steel] SUS304 | 2B(50A) | ||
฿ 148.35 | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] SUS304 | 3/4B(20A) |
How can we improve?
How can we improve?