1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-B (S2TEF-B-20)

MIY SCREWED FITTING

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-B (S2TEF-B-20)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Secondary material for Miyako pipes, fittings and piping used for everything from general water supply to industrial applications, fittings for water supply piping, thread conversion adapter S2TEF-B.

 
Part Number
S2TEF-B-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

฿ 481.62

MIY SCREWED FITTING 1 Piece(s) 5 Day(s) Screw⇔Screw Same Diameter・Different Type3/4B(20A)G (Tapped)R3/4B(20A)20

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Material Made in Brass Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No

Please check the type/dimensions/specifications of the part S2TEF-B-20 in the Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-B series.

Products with similar specification

Part Number
S2TEF-B-13
S2TEF-B-13RX20G
S2TEF-B-20RX13G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

฿ 407.67

1 Piece(s) Available 5 Day(s) Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)G (Tapped)R[1/2B(15A)] 1/2B(13A)13

฿ 475.80

1 Piece(s) 7 Day(s) Screw⇔Screw Different Diameter3/4B(20A)G (Tapped)R[1/2B(15A)] 1/2B(13A)13Rx20G

฿ 495.15

1 Piece(s) 7 Day(s) Screw⇔Screw Different Diameter3/4B(20A)RG (Tapped)[1/2B(15A)] 1/2B(13A)20Rx13G