1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings - Outer Screw Tees - With Upper Nut - M149GBM

MIY SCREWED FITTING

Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings - Outer Screw Tees - With Upper Nut - M149GBM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 751.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use -Plated fittings - Outer screw tee - M149GBM with upper nut.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

 
Part Number
M149GBM-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 751.55

MIY SCREWED FITTING 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 G (Threaded) Connection Thread Type M2 G (Threaded)
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Types of Screw 3 (When Different Dia. or Different Type Screw) G (Tapped) Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(13A)
Interior Resin Lining No Dimensions 13

Please check the type/dimensions/specifications of the part M149GBM-13 in the Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings - Outer Screw Tees - With Upper Nut - M149GBM series.