1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Hexagon Nipples (M154M-13)

MIY SCREWED FITTING

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Hexagon Nipples (M154M-13)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Plated fittings - Hex nipple.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

 
Part Number
M154M-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

฿ 412.09

MIY SCREWED FITTING 1 Piece(s) 5 Day(s) Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)--13

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Material Made of Bronze Connection Thread Type M1 R
Applicable Fluid Water Type Fitting Surface Treatment Chrome Plating
Interior Resin Lining No

Please check the type/dimensions/specifications of the part M154M-13 in the Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Hexagon Nipples series.

Products with similar specification

Part Number
M154M-20
M154M-20X13
M154M-25
M154M-25X13
M154M-25X20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

฿ 469.75

1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type3/4B(20A)--20

฿ 591.30

1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)R3/4B(20A)20x13

฿ 783.59

1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type1B(25A)--25

฿ 988.59

1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)R1B(25A)25x13

฿ 988.59

1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter3/4B(20A)R1B(25A)25x20