1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Unions

MIY SCREWED FITTING

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Unions
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,155.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Plated fittings - Union fitting.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

 
Part Number
M153M-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,155.49

MIY SCREWED FITTING 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Made of Bronze
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 Rc Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No
Dimensions 13

Please check the type/dimensions/specifications of the part M153M-13 in the Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Unions series.