1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Sockets

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Sockets
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 469.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Plated fittings - Sockets.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

 
Part Number
M150M-20X13
M150M-25X20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

฿ 808.99

MIY SCREWED FITTING 1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)Rc3/4B(20A)20x13

฿ 911.79

MIY SCREWED FITTING 1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter3/4B(20A)Rc1B(25A)25x20

Loading...

  1. 1

Basic Information

Connecting Shape Socket Material Made of Bronze Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Surface Treatment Chrome Plating
Interior Resin Lining No