1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Tees (M149M-13)

MIY SCREWED FITTING

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Tees (M149M-13)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Plated fittings - Tee.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

 
Part Number
M149M-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw) Dimensions

฿ 527.20

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)----13

Loading...

  1. 1

Basic Information

Connecting Shape Tee Material Made of Bronze Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Surface Treatment Chrome Plating
Interior Resin Lining No

Please check the type/dimensions/specifications of the part M149M-13 in the Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Tees series.

Products with similar specification

Part Number
M149M-20
M149M-20X13
M149M-25
M149M-25X13
M149M-25X20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw) Dimensions

฿ 662.05

1 Piece(s) Available 9 Day(s) Screw⇔Screw Same Diameter・Different Type3/4B(20A)----20

฿ 802.94

1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter3/4B(20A)Rc3/4B(20A)Rc[1/2B(15A)] 1/2B(13A)20x13

฿ 1,168.19

1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type1B(25A)----25

฿ 1,091.39

1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter1B(25A)Rc1B(25A)Rc[1/2B(15A)] 1/2B(13A)25x13

฿ 1,136.14

1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter1B(25A)Rc1B(25A)Rc3/4B(20A)25x20