1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Hexagonal Nipple

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Hexagonal Nipple
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 334.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal hexagonal nipple.
· Material: Brass
· Applicable fluids: Water.

 
Part Number
M154MN-40X25
M154MN-40X30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Dimensions

฿ 1,296.38

MIY SCREWED FITTING 1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter1B(25A)R1 1/2B(40A)40x25

฿ 1,296.38

MIY SCREWED FITTING 1 Piece(s) Available 9 Day(s) Screw⇔Screw Different Diameter[1 1/4B(32A)] 1 1/4B(30A)R1 1/2B(40A)40x30

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Material Made in Brass Connection Thread Type M1 R
Applicable Fluid Water Type Fitting Interior Resin Lining No