(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal round nipple.
· Material: Brass
· Applicable fluids: Water.
Connecting Shape | Double nipple | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Made in Brass |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water | Type | Fitting |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part M154MMN-20 in the Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Round Nipple series.
Part Number |
---|
M154MMN-10 |
M154MMN-13 |
M154MMN-25 |
M154MMN-30 |
M154MMN-40 |
M154MMN-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Dimensions |
---|---|---|---|---|---|---|
฿ 315.55 | 1 Piece(s) | Available | 9 Day(s) | 3/8B(10A) | 10 | |
฿ 328.25 | 1 Piece(s) | 9 Day(s) | [1/2B(15A)] 1/2B(13A) | 13 | ||
฿ 475.80 | 1 Piece(s) | 9 Day(s) | 1B(25A) | 25 | ||
฿ 674.75 | 1 Piece(s) | 9 Day(s) | [1 1/4B(32A)] 1 1/4B(30A) | 30 | ||
฿ 808.99 | 1 Piece(s) | 9 Day(s) | 1 1/2B(40A) | 40 | ||
฿ 1,091.39 | 1 Piece(s) | 9 Day(s) | 2B(50A) | 50 |
How can we improve?
How can we improve?