(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal long nipple.
· Material: Brass
· Applicable fluids: Water.
Connecting Shape | Double nipple | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Made in Brass |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water | Type | Fitting |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part M155MMN-40X75 in the Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Long Nipple series.
Part Number |
---|
M155MMN-10X50 |
M155MMN-10X75 |
M155MMN-13X100 |
M155MMN-50X100 |
M155MMN-50X125 |
M155MMN-50X150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Dimensions | L |
---|---|---|---|---|---|---|---|
฿ 443.75 | 1 Piece(s) | 9 Day(s) | 3/8B(10A) | 10 | 50 | ||
฿ 514.50 | 1 Piece(s) | 9 Day(s) | 3/8B(10A) | 10 | 75 | ||
฿ 623.35 | 1 Piece(s) | 9 Day(s) | [1/2B(15A)] 1/2B(13A) | 13 | 100 | ||
฿ 4,132.72 | 1 Piece(s) | 9 Day(s) | 2B(50A) | 50 | 100 | ||
฿ 5,027.65 | 1 Piece(s) | 9 Day(s) | 2B(50A) | 50 | 125 | ||
฿ 5,539.03 | 1 Piece(s) | 9 Day(s) | 2B(50A) | 50 | 150 |
How can we improve?
How can we improve?