1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Union

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Union
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 911.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal union fitting.
· Material: Brass
· Applicable fluids: Water.

 
Part Number
M153MN-13
M153MN-20
M153MN-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Dimensions

฿ 911.79

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) [1/2B(15A)] 1/2B(13A)13

฿ 1,136.14

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) 3/4B(20A)20

฿ 1,604.18

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) 1B(25A)25

Loading...

  1. 1

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Made of Bronze
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Interior Resin Lining No