(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MIYAKO, screw-in fittings, screw-in flange, auxiliary material for piping/fittings/plumbing, fittings for water supply piping, gunmetal bushing
Connecting Shape | Bushings | Connection Type | Screw⇔Screw Different Diameter | Material | Made of Bronze |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc | Applicable Fluid | Water |
Type | Fitting | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part M154BMN-10X6 in the Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Gunmetal Bushing series.
Part Number |
---|
M154BMN-13X10 |
M154BMN-13X6 |
M154BMN-20X10 |
M154BMN-20X13 |
M154BMN-25X10 |
M154BMN-25X13 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Dimensions |
---|---|---|---|---|---|---|---|
฿ 312.53 | 1 Piece(s) | 9 Day(s) | [1/2B(15A)] 1/2B(13A) | 3/8B(10A) | 13x10 | ||
฿ 312.53 | 1 Piece(s) | Available | 9 Day(s) | [1/2B(15A)] 1/2B(13A) | [1/4B(8A)] 1/4B(6A) | 13x6 | |
฿ 376.63 | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 3/8B(10A) | 20x10 | ||
฿ 395.16 | 1 Piece(s) | 5 Day(s) | 3/4B(20A) | [1/2B(15A)] 1/2B(13A) | 20x13 | ||
฿ 501.80 | 1 Piece(s) | 9 Day(s) | 1B(25A) | 3/8B(10A) | 25x10 | ||
฿ 539.90 | 1 Piece(s) | 9 Day(s) | 1B(25A) | [1/2B(15A)] 1/2B(13A) | 25x13 |
How can we improve?
How can we improve?