1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Tees (Part Number)

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Tees
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 437.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Gunmetal tees.
· Material: Brass
· Applicable fluids: Water.

 
Part Number
M149MN-10
M149MN-13
M149MN-20
M149MN-20X13
M149MN-25X13
M149MN-25X20
M149MN-30
M149MN-30X20
M149MN-30X25
M149MN-40
M149MN-40X20
M149MN-40X25
M149MN-50
M149MN-50X20
M149MN-50X25
M149MN-50X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw) Dimensions

฿ 437.70

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type3/8B(10A)----10

฿ 478.11

MIY SCREWED FITTING 1 Piece(s) 5 Day(s) Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)----13

฿ 603.18

MIY SCREWED FITTING 1 Piece(s) 5 Day(s) Screw⇔Screw Same Diameter・Different Type3/4B(20A)----20

฿ 648.75

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter3/4B(20A)Rc3/4B(20A)Rc[1/2B(15A)] 1/2B(13A)20x13

฿ 931.14

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter1B(25A)Rc1B(25A)Rc[1/2B(15A)] 1/2B(13A)25x13

฿ 963.19

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter1B(25A)Rc1B(25A)Rc3/4B(20A)25x20

฿ 1,321.78

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type[1 1/4B(32A)] 1 1/4B(30A)----30

฿ 1,360.48

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter[1 1/4B(32A)] 1 1/4B(30A)Rc[1 1/4B(32A)] 1 1/4B(30A)Rc3/4B(20A)30x20

฿ 1,411.88

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter[1 1/4B(32A)] 1 1/4B(30A)Rc[1 1/4B(32A)] 1 1/4B(30A)Rc1B(25A)30x25

฿ 1,668.27

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)----40

฿ 1,738.42

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter1 1/2B(40A)Rc1 1/2B(40A)Rc3/4B(20A)40x20

฿ 1,777.12

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter1 1/2B(40A)Rc1 1/2B(40A)Rc1B(25A)40x25

฿ 2,405.41

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type2B(50A)----50

฿ 2,905.50

MIY SCREWED FITTING 1 Piece(s) 13 Day(s) Screw⇔Screw Different Diameter2B(50A)Rc2B(50A)Rc3/4B(20A)50x20

฿ 3,084.49

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter2B(50A)Rc2B(50A)Rc1B(25A)50x25

฿ 3,135.89

MIY SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Different Diameter2B(50A)Rc2B(50A)Rc1 1/2B(40A)50x40

Loading...

  1. 1

Basic Information

Connecting Shape Tee Material Made in Brass Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Interior Resin Lining No