1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Water Faucet Elbow with Outer Screw Mounting Tab

SCREWED FITTING

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Water Faucet Elbow with Outer Screw Mounting Tab
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 700.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Fittings for water supply plumbing - Water faucet elbow with outer screw mounting tab.
· Material: Brass
· Applicable fluids: Water.

 
Part Number
MK88C-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 700.15

SCREWED FITTING 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Made of Bronze
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 Rp Connection Thread Type M2 G (Threaded)
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No Dimensions 13

Please check the type/dimensions/specifications of the part MK88C-13 in the Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Water Faucet Elbow with Outer Screw Mounting Tab series.