1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fitting, Inner Thread Bamboo Shoot M240BM (Part Number)

Fitting, Inner Thread Bamboo Shoot M240BM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako fittings with a wide range from general water supply to industrial use, bamboo shoot joints M240BM. · Hose fitting of Japanese famous brand.

 
Part Number
M240BM-8X1/4
M240BM-10.5X3/8
M240BM-14X1/2
M240BM-16X1/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal Nominal Dia.
(Ø)

฿ 249.12

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) 1/4B8

฿ 313.04

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) 3/8B10.5

฿ 654.97

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) 1/2B14

฿ 680.90

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) 1/2B16

Loading...

  1. 1

Basic Information

Material Made in Brass Type Hose Fittings Applicable Fluid Water / Air / Steam / Oil
Hose Connection Type Hose Barb Connection Thread Type Rc Connection Type Female Thread
Shape Straight