(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Miyako Hose fitting, Barb M240B. [Materials]Made of Brass/Bronze.
Type | Hose Fittings | Applicable Fluid | Water / Air / Steam / Oil | Hose Connection Type | Hose Barb |
---|---|---|---|---|---|
Connection Thread Type | R | Connection Type | Male thread | Shape | Straight |
Please check the type/dimensions/specifications of the part M240B-27X1 in the Barbed Fitting M240B series.
Part Number |
---|
M240B-10.5X3/4 |
M240B-10.5X3/8 |
M240B-10X1/4 |
M240B-27X3/4 |
M240B-34X11/4 |
M240B-38X11/2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Connection Thread Nominal | Nominal Dia. (Ø) |
---|---|---|---|---|---|---|---|
฿ 469.84 | 1 Piece(s) | 5 Day(s) | Made in Brass | 3/4B | 10.5 | ||
฿ 111.56 | 1 Piece(s) | 9 Day(s) | Made in Brass | 3/8B | 10.5 | ||
฿ 86.16 | 1 Piece(s) | 9 Day(s) | Made in Brass | 1/4B | 10 | ||
฿ 463.20 | 1 Piece(s) | 5 Day(s) | Made in Brass | 3/4B | 27 | ||
฿ 1,300.83 | 1 Piece(s) | 9 Day(s) | Made of Bronze | 1 1/4B | 34 | ||
฿ 1,294.20 | 1 Piece(s) | 9 Day(s) | Made of Bronze | 1 1/2B | 38 |
How can we improve?
How can we improve?