(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ferrule ring fitting for copper pipes, Suitable for middle pressure pipes such as water, hot water, steam, and oil.
Part Number |
---|
M148RK-6X6 |
M148RK-8X8 |
M148RK-10X10 |
M148RK-12X12 |
M148RK-15X15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 373.95 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 6 | - | 6 | ||
฿ 373.95 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 8 | - | 8 | ||
฿ 507.83 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 10 | - | 10 | ||
฿ 802.11 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 12 | - | 12 | ||
฿ 2,585.33 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 15 | - | 15 |
Loading...
Type | Fitting | Material | Made in Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Steam / Oil | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Material of Applicable Pipe | Copper | Max. Operating Pressure(MPa) | 6.86 |
Operating Temperature Range(°C) | -20::150 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?