1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Copper Pipe Fittings, Ferrule Ring Fittings for Copper Tubes, Sockets With Ferrule Rings

Copper Pipe Fittings, Ferrule Ring Fittings for Copper Tubes, Sockets With Ferrule Rings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ferrule ring fitting for copper pipes, Suitable for middle pressure pipes such as water, hot water, steam, and oil.

 
Part Number
M150RK-3X3
M150RK-5X5
M150RK-6X6
M150RK-8X8
M150RK-12X12
M150RK-15X15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)

฿ 166.59

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size3-3

฿ 162.96

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size5-5

฿ 201.48

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) Copper Pipe mm size6-6

฿ 195.01

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size8-8

฿ 501.80

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size12-12

฿ 1,064.44

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size15-15

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Steam / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Material of Applicable Pipe Copper Max. Operating Pressure(MPa) 6.86
Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa