1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Copper Pipe Fitting, Ferrule Ring Type Copper Tube Fitting, Male Adapter With Ferrule Ring

Copper Pipe Fitting, Ferrule Ring Type Copper Tube Fitting, Male Adapter With Ferrule Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 111.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ferrule ring fitting for copper pipes, Suitable for middle pressure pipes such as water, hot water, steam, and oil.

 
Part Number
M154RK-3X1/8
M154RK-4X1/8
M154RK-5X1/8
M154RK-6X1/2
M154RK-6X1/4
M154RK-6X1/8
M154RK-6X3/8
M154RK-8X1/2
M154RK-8X1/4
M154RK-8X1/8
M154RK-8X3/8
M154RK-10X1/2
M154RK-10X1/4
M154RK-10X1/8
M154RK-10X3/8
M154RK-12X1/2
M154RK-12X1/4
M154RK-12X3/8
M154RK-15X1/2
M154RK-15X3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

฿ 111.56

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size3-31/8B(6A)

฿ 111.56

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size4-41/8B(6A)

฿ 111.56

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) Copper Pipe mm size5-51/8B(6A)

฿ 310.03

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size6-61/2B(15A)

฿ 137.56

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size6-61/4B(8A)

฿ 111.56

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size6-61/8B(6A)

฿ 182.31

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size6-63/8B(10A)

฿ 310.03

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size8-81/2B(15A)

฿ 143.59

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) Copper Pipe mm size8-81/4B(8A)

฿ 140.58

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size8-81/8B(6A)

฿ 195.01

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size8-83/8B(10A)

฿ 310.03

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size10-101/2B(15A)

฿ 195.01

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size10-101/4B(8A)

฿ 223.79

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size10-101/8B(6A)

฿ 195.01

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size10-103/8B(10A)

฿ 348.02

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size12-121/2B(15A)

฿ 367.32

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size12-121/4B(8A)

฿ 348.02

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size12-123/8B(10A)

฿ 597.68

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size15-151/2B(15A)

฿ 897.99

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) Copper Pipe mm size15-153/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Made in Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Steam / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type R
Max. Operating Pressure(MPa) 6.86 Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa