(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounting and removal is simple even in tight spaces. More vibration resistance than abacus bead rings or flareless types.
[Features]
· Applications: For pipes transporting water, air, oil, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) | Nominal of Thread |
---|---|---|---|---|---|---|---|---|---|---|
฿ 118.21 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 5 | - | 5 | 1/8B(6A) | ||
฿ 278.07 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 6 | - | 6 | 1/2B(15A) | ||
฿ 130.91 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 6 | - | 6 | 1/4B(8A) | ||
฿ 108.53 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 7 Day(s) | Copper Pipe mm size | 6 | - | 6 | 1/8B(6A) | ||
฿ 172.63 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 6 | - | 6 | 3/8B(10A) | ||
฿ 278.07 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 8 | - | 8 | 1/2B(15A) | ||
฿ 130.91 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 8 | - | 8 | 1/4B(8A) | ||
฿ 134.54 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 8 | - | 8 | 1/8B(6A) | ||
฿ 172.63 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 8 | - | 8 | 3/8B(10A) | ||
฿ 278.07 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 10 | - | 10 | 1/2B(15A) | ||
฿ 182.31 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 10 | - | 10 | 1/4B(8A) | ||
฿ 172.63 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 10 | - | 10 | 3/8B(10A) | ||
฿ 300.37 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 12 | - | 12 | 1/2B(15A) | ||
฿ 319.68 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 12 | - | 12 | 1/4B(8A) | ||
฿ 300.37 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 12 | - | 12 | 3/8B(10A) | ||
฿ 654.97 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | Copper Pipe mm size | 15 | - | 15 | 1/2B(15A) |
Loading...
Type | Fitting | Material | Made in Brass | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Flare Fittings | Material of Applicable Pipe | Copper | Connection Thread Type | R |
Max. Operating Pressure(MPa) | 6.86 | Operating Temperature Range(°C) | -20::150 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?