(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This type of joint is comprised from a main body and nut. Connects to flared copper tube mouths by crimping the flared tube section with the main body of the joint and the seat surface of the nut.
· The nuts are suitable for confined places due to easy mounting and removal. These joints have better vibration resistance than ferrule-type compression joints.
[Application]
· Optimal for high-pressure refrigerant, high-pressure gas pipes, etc.
Part Number |
---|
M149FKD-6.35X6.35 |
M149FKD-9.52X9.52 |
M149FKD-12.7X12.7 |
M149FKD-15.88X15.88 |
M149FKD-19.05X19.05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal B 1 | Applicable Pipe O.D. 1 (mm) |
---|---|---|---|---|---|---|---|
฿ 450.53 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | 1/4 | 6.35 | ||
฿ 616.98 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | 3/8 | 9.52 | ||
฿ 1,006.54 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | 1/2 | 12.70 | ||
฿ 2,924.24 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | 5/8 | 15.88 | ||
฿ 4,630.87 | MIY COUPLING FOR CU/STL PIPE | 1 Piece(s) | 9 Day(s) | 3/4 | 19.05 |
Loading...
Type | Fitting | Material | Made in Brass | Applicable Pipe Type | Copper Pipe (for Refrigerant) |
---|---|---|---|---|---|
Applicable Fluid | Water / Gas | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Tee |
Fitting type | Flare Fittings | Applicable Tube Size Type | Size for Copper Pipe Refrigerant | Material of Applicable Pipe | Copper |
Max. Operating Pressure(MPa) | 6.86 | Operating Temperature Range(°C) | -20::150 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?