1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Copper Pipe Fittings, Copper Pipe Fittings for Hot Water and Refrigerant, and Copper Pipe Tees

Copper Pipe Fittings, Copper Pipe Fittings for Hot Water and Refrigerant, and Copper Pipe Tees
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 107.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Copper pipe fitting with excellent strength, smooth water flow and easy brazing. [Materials]Phosphorous-deoxidized Copper

 
Part Number
MK149-12.70
MK149-15.88
MK149-22.22
MK149-28.58
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

฿ 107.35

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) 103/812.70

฿ 107.35

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) 151/215.88

฿ 163.41

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) 203/422.22

฿ 393.25

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) 25128.58

Loading...

  1. 1

Basic Information

Type Fitting Material Phosphorous-deoxidized copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Pipe, same diameters, welding type Connection Shape Tee
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper