(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shield type rivet (head shape: round).
[Features]
· Rivet body covers the mandrel head with a bag shape, and the mandrel head does not detach from the body after fastening.
· Material: Rivet body / Stainless steel (austenitic), Mandrel / Stainless steel
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
Part Number |
---|
SSD41SSH |
SSD42SSH |
SSD43SSH |
SSD44SSH |
SSD45SSH |
SSD52SSH |
SSD53SSH |
SSD54SSH |
SSD62SSH |
SSD63SSH |
SSD64SSH |
SSD66SSH |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal (mm) | Nominal (mm) | Recommended Fastening Plate Thickness (mm) | Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50.67 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 6 Day(s) | 10 | 3.2 | 3.2 | 1.0–1.6 | 6.6 | Low Quantity (can be purchased from one) | ||
฿ 44.70 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.2 | 3.2 | 1.6~3.2 | 8.0 | Low Quantity (can be purchased from one) | ||
฿ 52.19 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.2 | 3.2 | 3.2~4.8 | 9.7 | Low Quantity (can be purchased from one) | ||
฿ 31,445.10 | POP SHIELDRIVETSSDSSH | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 3.2 | 3.2 | 4.8–6.4 | 11.3 | Box/Package | ||
฿ 61.72 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.2 | 3.2 | 6.4~8.0 | 12.9 | Low Quantity (can be purchased from one) | ||
฿ 52.58 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 4.0 | 1.6~3.2 | 8.6 | Low Quantity (can be purchased from one) | ||
฿ 57.56 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 4.0 | 3.2~4.8 | 10.2 | Low Quantity (can be purchased from one) | ||
฿ 58.77 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 4.0 | 4.8–6.4 | 11.8 | Low Quantity (can be purchased from one) | ||
฿ 87.24 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 6 Day(s) | 10 | 4.8 | 4.8 | 1.6~3.2 | 9.2 | Low Quantity (can be purchased from one) | ||
฿ 86.86 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 5 Day(s) | 10 | 4.8 | 4.8 | 3.2~4.8 | 10.8 | Low Quantity (can be purchased from one) | ||
฿ 78.88 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 6 Day(s) | 10 | 4.8 | 4.8 | 4.8–6.4 | 12.5 | Low Quantity (can be purchased from one) | ||
฿ 84.92 | POP SHIELDRIVETSSDSSH | 1 Piece(s) | Available | 6 Day(s) | 10 | 4.8 | 4.8 | 6.4~9.5 | 15.5 | Low Quantity (can be purchased from one) |
Loading...
Material | Stainless Steel | Material | Body: SUS305 mandrel: high tensile strength stainless steel wire | Surface Treatment | NA |
---|---|---|---|---|---|
Details of Surface Treatment | NA | Shape of The Head | Round head |
How can we improve?
How can we improve?