1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pop Rivet Large Flange Rivet, SSD-SSBS-LF【1-1,000 Pieces Per Package】

Pop Rivet Large Flange Rivet, SSD-SSBS-LF
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 41.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for situations where materials of workpieces in the flange side of large flanges is flexible, where lower hole diameters of the workpieces are large, or the like.

Part Number
SSD42SSBSLF
SSD43SSBSLF
SSD44SSBSLF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSRecommended Fastening Plate Thickness
(mm)
Length L1
(mm)

฿ 20,874.90

POP OPENRIVETSSDSSBS LF 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 101.0–3.210.8

฿ 41.15

POP OPENRIVETSSDSSBS LF 1 Piece(s) Available 5 Day(s) 103.2~4.812.4

฿ 26,002.78

POP OPENRIVETSSDSSBS LF 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.8–6.413.9

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Nominal(mm) 3.2 Material Iron
Nominal(mm) 3.2 Surface Treatment NA Details of Surface Treatment NA
Shape of The Head Large Flange Sales Unit Box/Package