1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Type Rivet SSKBS【1-1,000 Pieces Per Package】

Open Type Rivet SSKBS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rivet that can fasten multiple base materials easily and quickly by working on one side. Manual, electric, and pneumatic type dedicated tools are used for fastening.

Part Number
SSK42BS
SSK43BS
SSK52BS
SSK53BS
SSK54BS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit

฿ 9.29

POP OPENRIVETSSKBS 1 Piece(s) 5 Day(s) 103.23.21.6~3.211.6Low Quantity (can be purchased from one)

฿ 5,322.29

POP OPENRIVETSSKBS 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103.23.23.2~4.813.2Box/Package

฿ 18.67

POP OPENRIVETSSKBS 1 Piece(s) Available 6 Day(s) 1044.02.2~3.212.8Low Quantity (can be purchased from one)

฿ 18.67

POP OPENRIVETSSKBS 1 Piece(s) Available 6 Day(s) 1044.03.2~4.814.4Low Quantity (can be purchased from one)

฿ 11,083.81

POP OPENRIVETSSKBS 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1044.04.8–6.416.0Box/Package

Loading...

  1. 1
 

Basic Information

Material Steel Material Iron (Body: Stainless Steel) Surface Treatment NA
Details of Surface Treatment NA Shape of The Head Countersunk Head