TL Type Rivet ADTL

Brand :
POP_RIVETS

Caution

    Product Description

    Buckling part can be widely extended and fastened in three directions. Significantly helps to prevent falling due to fastening that uses soft materials like resin, pilot hole deformation of thin plate, etc.

    Features

    ●Suitable for fastening to soft material base materials can correspond to a wide range of thickness. 
    ●Suitable for fastening of resin base materials.

    Usage

    ●Automobile intake system parts, resin type products, housing parts etc.

    Specification

    ●Flange Diameter(mm):8.0
    ●Rivet Diameter(mm):4.1
    ●Shear Strength(N):800
    ●Tensile Strength(N):1000
    ●Q'ty Per Box(piece):1000

    Materials

    ●Rivet Body(flange): Aluminum(JIS A 5052) 
    ●Mandrel(Shaft): Aluminum(high tension aluminum wire)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TL Type Rivet ADTL | POP_RIVETS | MISUMI Thailand