1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pop Rivet, Shield Rivet AD-SSH (Aluminum-Stainless Steel)【1-1,000 Pieces Per Package】

Pop Rivet, Shield Rivet AD-SSH (Aluminum-Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 15.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Shield type rivet optimal for fastening parts that will have water pressure applied.
[Features]
· Aluminum-stainless steel rivet.
· Rivet body covers the mandrel head with a bag shape, and the mandrel head does not detach from the buckled side.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Often used in truck bodies. Used in aluminum containers.
· Optimal for use with precision equipment that cannot allow foreign matter to enter the case, such as with PC servers.

Part Number
AD41SSH
AD42SSH
AD43SSH
AD44SSH
AD45SSH
AD52SSH
AD53SSH
AD54SSH
AD55SSH
AD62SSH
AD63SSH
AD64SSH
AD65SSH
AD66SSH
AD68SSH
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L
(mm)

฿ 6,967.74

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.23.21.0–1.66.0

฿ 6,937.53

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.23.21.6~3.27.6

฿ 5,976.00

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.23.23.2~4.89.2

฿ 11,431.00

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 103.23.24.8–6.410.8

฿ 7,934.10

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.23.26.4~8.012.4

฿ 7,633.91

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1044.01.2~3.28.0

฿ 8,136.00

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1044.03.2~4.89.6

฿ 15.87

POP SHIELDRIVETADSSH 1 Piece(s) 5 Day(s) 1044.04.8–6.411.2

฿ 16.77

POP SHIELDRIVETADSSH 1 Piece(s) Available 5 Day(s) 1044.06.4~8.012.8

฿ 12,161.15

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.84.81.6~3.28.4

฿ 12,363.05

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.84.83.2~4.810.0

฿ 22.48

POP SHIELDRIVETADSSH 1 Piece(s) Available 5 Day(s) 104.84.84.8–6.411.6

฿ 22.86

POP SHIELDRIVETADSSH 1 Piece(s) Available 5 Day(s) 104.84.86.4~8.013.1

฿ 12,915.81

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.84.88.0~9.614.7

฿ 13,160.77

POP SHIELDRIVETADSSH 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.84.89.6~12.817.9

Loading...

  1. 1
 

Basic Information

Material Steel Material Iron Surface Treatment NA
Details of Surface Treatment NA Shape of The Head Round head Sales Unit Box/Package