1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POP Open Type Rivet TAP/D SSBS【1-1,000 Pieces Per Package】

POP Open Type Rivet TAP/D SSBS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 7.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The most common type of rivet, used in various parts.
[Features]
· Material: Rivet body / Aluminum (AS154), Mandrel / Stainless steel
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.

Part Number
TAPD32SSBS
TAPD33SSBS
TAPD34SSBS
TAPD42SSBS
TAPD43SSBS
TAPD44SSBS
TAPD45SSBS
TAPD46SSBS
TAPD52SSBS
TAPD53SSBS
TAPD54SSBS
TAPD56SSBS
TAPD58SSBS
TAPD62SSBS
TAPD63SSBS
TAPD64SSBS
TAPD66SSBS
TAPD68SSBS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit

฿ 7.62

POP OPENRIVETTAP DSSBS 1 Piece(s) Available 5 Day(s) 102.41.0~2.79.1Low Quantity (can be purchased from one)

฿ 8.13

POP OPENRIVETTAP DSSBS 1 Piece(s) 5 Day(s) 102.42.7~4.310.7Low Quantity (can be purchased from one)

฿ 4,441.53

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 102.44.3~5.912.3Box/Package

฿ 4,645.16

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.21.0~2.710.7Box/Package

฿ 8.90

POP OPENRIVETTAP DSSBS 1 Piece(s) 5 Day(s) 103.22.7~4.312.4Low Quantity (can be purchased from one)

฿ 5,032.26

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.24.3~5.914.2Box/Package

฿ 9.53

POP OPENRIVETTAP DSSBS 1 Piece(s) Available 5 Day(s) 103.25.9~7.516.0Low Quantity (can be purchased from one)

฿ 4,995.41

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.27.5~9.117.8Box/Package

฿ 6,455.24

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.01.2~2.711.3Box/Package

฿ 11.81

POP OPENRIVETTAP DSSBS 1 Piece(s) Available 5 Day(s) 104.02.7~4.313.0Low Quantity (can be purchased from one)

฿ 6,611.81

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.04.3~5.914.8Box/Package

฿ 7,179.81

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.05.9~9.118.4Box/Package

฿ 16.39

POP OPENRIVETTAP DSSBS 1 Piece(s) Available 5 Day(s) 104.09.1~12.322.0Low Quantity (can be purchased from one)

฿ 8,481.91

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.81.6~2.712.9Box/Package

฿ 8,797.34

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.82.7~4.314.7Box/Package

฿ 8,900.58

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.84.3~5.916.5Box/Package

฿ 8,951.24

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.85.9~9.120.1Box/Package

฿ 11,051.05

POP OPENRIVETTAP DSSBS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104.89.1~12.323.6Box/Package

Loading...

  1. 1
 

Basic Information

Material Aluminum Surface Treatment NA Details of Surface Treatment NA
Shape of The Head Round head