1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POP Open Type Rivet AD ABS【1-1,000 Pieces Per Package】

POP Open Type Rivet AD ABS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

One of the most common type used in various parts. Aluminum alloy is used for both the rivet and mandrel, providing excellent corrosion resistance. [Applications]It is used for automobile sheet metal, electrical sheet metal, etc.

Part Number
AD32ABS
AD34ABS
AD41ABS
AD42ABS
AD43ABS
AD44ABS
AD45ABS
AD46ABS
AD48ABS
AD52ABS
AD53ABS
AD54ABSSALE
AD56ABS
AD58ABS
AD62ABS
AD64ABS
AD66ABS
AD68ABS
AD410ABS
AD412ABS
AD610ABS
AD612ABS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit

฿ 1,860.00

BLIND RIVET 1 Pack(s)

1,000 Pieces Per Package

10 Day(s) 102.42.41.0–3.29.1Low Quantity (can be purchased from one)

฿ 1.91

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 102.42.43.2~6.412.3Low Quantity (can be purchased from one)

฿ 2.08

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 103.23.21.0–1.69.2Low Quantity (can be purchased from one)

฿ 2.23

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 103.23.21.6~3.210.8Low Quantity (can be purchased from one)

฿ 2.28

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 103.23.23.2~4.812.4Low Quantity (can be purchased from one)

฿ 2.62

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 103.23.24.8–6.413.9Low Quantity (can be purchased from one)

฿ 6.58

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 103.23.26.4. ~8.015.6Low Quantity (can be purchased from one)

฿ 6.97

POP OPENRIVETADABS 1,000 Piece(s) 7 Day(s) 103.23.28.0~9.617.1Low Quantity (can be purchased from one)

฿ 7.35

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 103.23.29.6~12.820.3Low Quantity (can be purchased from one)

฿ 2.71

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 1044.01.2~3.211.4Low Quantity (can be purchased from one)

฿ 2.71

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 1044.03.2~4.813.0Low Quantity (can be purchased from one)

฿ 106.73

฿ 74.82

OPENRIVETADABS 1 Piece(s) Same day 1044.04.8–6.414.6Low Quantity (can be purchased from one)

฿ 4.82

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 1044.06.4~9.617.7Low Quantity (can be purchased from one)

฿ 5.65

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 1044.09.6~12.820.9Low Quantity (can be purchased from one)

฿ 5.50

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 104.84.81.6~3.213.0Low Quantity (can be purchased from one)

฿ 5.48

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 104.84.83.2~6.416.2Low Quantity (can be purchased from one)

฿ 5.96

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 104.84.86.4~9.619.4Low Quantity (can be purchased from one)

฿ 6.29

POP OPENRIVETADABS 1 Piece(s) 3 Day(s) 104.84.89.6~12.822.6Low Quantity (can be purchased from one)

฿ 4,645.16

POP OPENRIVETADABS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.23.212.8~16.024.1Box/Package

฿ 5,559.62

POP OPENRIVETADABS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103.23.216.0~19.227.6Box/Package

฿ 3,718.48

POP OPENRIVETADABS 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104.84.812.8~16.025.7Box/Package

฿ 5,578.29

POP OPENRIVETADABS 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104.84.816.0~19.228.9Box/Package

Loading...

  1. 1
 

Basic Information

Material Aluminum Material Aluminum Surface Treatment NA
Details of Surface Treatment NA Shape of The Head Round head