1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Grip Rivet SKUG【1-1,000 Pieces Per Package】

Ultra Grip Rivet SKUG
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 18.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for use in vibration-prone applications such as automotive and automotive accessory manufacture, with an internal lock which overcomes the problems of externally locking rivets.

Part Number
SK6125UG-3W
SK685UG-3W
SK8120UG-3W
SK8185UG-3W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

฿ 20.96

POP URTRA GRIP RIVETSKUG 1 Piece(s) Available 5 Day(s) 104.84.87.5~12.524.6

฿ 18.29

POP URTRA GRIP RIVETSKUG 1 Piece(s) Available 5 Day(s) 104.84.83.2~8.520.9

฿ 14,031.24

POP URTRA GRIP RIVETSKUG 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 106.46.44.0–12.028.6

฿ 14,901.67

POP URTRA GRIP RIVETSKUG 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 106.46.410.5~18.534.1

Loading...

  1. 1
 

Basic Information

Material Steel Material Iron Surface Treatment Trivalent Chromate
Details of Surface Treatment Trivalent White Shape of The Head Countersunk Head Sales Unit Box/Package