(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One of the most common type used in various parts. Steel is used for both the rivet and mandrel material, making it suitable for locations that require high strength. [Applications]It is used for automobile sheet metal, electrical sheet metal, etc.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal (mm) | Nominal (mm) | Recommended Fastening Plate Thickness (mm) | Length L1 (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2.90 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 3 | 3.0 | 1.0–3.2 | 10.8 | Low Quantity (can be purchased from one) | |||
฿ 3.05 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 3 | 3.0 | 3.2~4.8 | 12.4 | Low Quantity (can be purchased from one) | |||
฿ 3.63 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 3 | 3.0 | 4.8–6.4 | 13.9 | Low Quantity (can be purchased from one) | |||
฿ 9.15 | POP OPENRIVET SDBS | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.4 | 2.4 | 1.0–3.2 | 9.1 | Low Quantity (can be purchased from one) | ||
฿ 5,297.15 | POP OPENRIVET SDBS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 2.4 | 2.4 | 3.2~6.4 | 12.3 | Box/Package | ||
฿ 2.06 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 3.2 | 3.2 | 1.0–1.6 | 9.2 | Low Quantity (can be purchased from one) | |||
฿ 1.94 ฿ 0.64 | OPENRIVET SDBS | 1 Piece(s) | Same day | 10 | 3.2 | 3.2 | 1.6~3.2 | 10.8 | Low Quantity (can be purchased from one) | |||
฿ 2.26 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 3.2 | 3.2 | 3.2~4.8 | 12.4 | Low Quantity (can be purchased from one) | |||
฿ 2.41 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 3.2 | 3.2 | 4.8–6.4 | 13.9 | Low Quantity (can be purchased from one) | |||
฿ 2,218.29 | POP OPENRIVET SDBS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 6.4~8.0 | 15.6 | Box/Package | ||
฿ 4.19 | POP OPENRIVET SDBS | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.2 | 3.2 | 8.0~9.6 | 17.1 | Low Quantity (can be purchased from one) | ||
฿ 2,732.96 | POP OPENRIVET SDBS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 3.2 | 3.2 | 9.6~12.8 | 20.3 | Box/Package | ||
฿ 2.57 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 4 | 4.0 | 1.2~3.2 | 11.4 | Low Quantity (can be purchased from one) | |||
฿ 3.39 ฿ 1.71 | OPENRIVET SDBS | 1 Piece(s) | Same day | 10 | 4 | 4.0 | 3.2~4.8 | 13.0 | Low Quantity (can be purchased from one) | |||
฿ 3.13 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 4 | 4.0 | 4.8–6.4 | 14.6 | Low Quantity (can be purchased from one) | |||
฿ 4.65 | POP OPENRIVET SDBS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 4.0 | 6.4~8.0 | 16.2 | Low Quantity (can be purchased from one) | |||
฿ 5.03 | POP OPENRIVET SDBS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 4.0 | 6.4~9.6 | 17.7 | Low Quantity (can be purchased from one) | |||
฿ 6.19 | POP OPENRIVET SDBS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 4.0 | 9.6~12.8 | 20.9 | Low Quantity (can be purchased from one) | |||
฿ 4.35 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 4.8 | 4.8 | 1.6~3.2 | 13.0 | Low Quantity (can be purchased from one) | |||
฿ 4.31 | POP OPENRIVET SDBS | 1 Piece(s) | 3 Day(s) | 10 | 4.8 | 4.8 | 3.2~6.4 | 16.2 | Low Quantity (can be purchased from one) | |||
฿ 7.35 | POP OPENRIVET SDBS | 1 Piece(s) | 5 Day(s) | 10 | 4.8 | 4.8 | 6.4~9.6 | 19.4 | Low Quantity (can be purchased from one) | |||
฿ 11.23 | POP OPENRIVET SDBS | 1 Piece(s) | 5 Day(s) | 10 | 4.8 | 4.8 | 9.6~12.8 | 22.6 | Low Quantity (can be purchased from one) | |||
฿ 36.58 | POP OPENRIVET SDBS | 1 Piece(s) | Available | 5 Day(s) | 10 | 6.4 | 6.4 | 3.2~6.4 | 17.6 | Low Quantity (can be purchased from one) | ||
฿ 21,069.72 | POP OPENRIVET SDBS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6.4 | 6.4 | 6.4~9.6 | 20.7 | Box/Package | ||
฿ 23,043.05 | POP OPENRIVET SDBS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6.4 | 6.4 | 9.6~12.8 | 23.9 | Box/Package | ||
฿ 28,769.15 | POP OPENRIVET SDBS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 6.4 | 6.4 | 12.8~19.2 | 30.3 | Box/Package |
Loading...
Material | Steel | Material | Iron | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Details of Surface Treatment | Trivalent White | Shape of The Head | Round head |
How can we improve?
How can we improve?