1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

2 Position 2 PortDirect Acting Solenoid Valve, WV121 Series

2 Position 2 PortDirect Acting Solenoid Valve, WV121 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 863.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Direct acting normally closed solenoid valve. ·Used with air, water, and warm water.

Part Number
WV121S221NV-I-1S-8P
WV121S221NV-I-1S-C2SALE
WV121S222NV-I-1S-8P
WV121S222QV-I-1S-8P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPort Size (Pipe Connection Bore Dia.) Orifice Dia.
(Ø)
Voltage Coil Type

฿ 863.70

KRN MULTIREX VALVE 1 Piece(s) 3 Day(s) 1/83AC100VI-1S-8P

฿ 949.22

฿ 462.65

MULTIREX VALVE 1 Piece(s) Same day 1/83DC24VI-1S-C2

฿ 863.70

KRN MULTIREX VALVE 1 Piece(s) 26 Day(s) 1/43AC100VI-1S-8P

฿ 863.70

KRN MULTIREX VALVE 1 Piece(s) 26 Day(s) 1/44AC100VI-1S-8P

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water Operating Environment Standard
Switching Type Normally Close Connection Type Rc Driving Type Linear Motion Type
Number of Solenoids Single Solenoid Applicable Standards UL/CE Material of Body Brass
Seal Material FKM (Fluorine Rubber)