(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·This is a B type fitting for copper pipes that can be used at high pressure. ·Usable fluids are water, air and oil.
Part Number |
---|
GTTV-6 |
GTTV-8 |
GTTV-10 |
GTTV-12 |
GTTV-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Plumbing Pipe Dia. (Ø) | Controller Side, Plumbing Pipe Dia. (Ø) | Height H (mm) | Handle diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 923.51 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 6 | 6 | 38 | 25 | ||
฿ 997.88 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 8 | 8 | 52 | 32 | ||
฿ 1,002.76 | FJT VALVE | 1 Piece(s) | 3 Day(s) | 10 | 10 | 52 | 32 | ||
฿ 1,424.80 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 12 | 12 | 54 | 32 | ||
฿ 2,010.57 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 15 | 15 | 57 | 40 |
Loading...
Main Body Shape | Straight | Material | Brass | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Nominal Pressure | 3MPa | Supply Side, Connection Type | Metal pipe joint | Control Side, Connection Type | Metal pipe joint |
Handle Shape | Round-shaped handle | Body Lining | No |
How can we improve?
How can we improve?