(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Part Number |
---|
VUP-02-0 |
VUP-03-0 |
VUP-04-0 |
VUP-06-0 |
VUP-08-0 |
VUP-025-0 |
VUP-6-0 |
VUP-8-0 |
VUP-10-0 |
VUP-10.5-0 |
VUP-12-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Plumbing Pipe Dia. (Ø) | Controller Side, Plumbing Pipe Dia. (Ø) | Height H (mm) | Handle diameter (Ø) | Size Specifications | INCHES Specifications, Applicable to Outer Diameter (Inch Size) | SCHEDULE Specifications Application tube Calling |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,536.77 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 6.35 | 6.35 | 73 | 40 | Inch Size (INCHES) | 1/4 | - | ||
฿ 5,233.55 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 9.53 | 9.53 | 80 | 40 | Inch Size (INCHES) | 3/8 | - | ||
฿ 5,574.19 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 12.7 | 12.7 | 80 | 40 | Inch Size (INCHES) | 1/2 | - | ||
฿ 7,182.78 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 19.05 | 19.05 | 86 | 68 | Inch Size (INCHES) | 7/8 | - | ||
฿ 10,758.39 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 25.4 | 25.4 | 107 | 78 | Inch Size (INCHES) | 1 | - | ||
฿ 4,892.90 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 7.94 | 7.94 | 73 | 40 | Inch Size (INCHES) | 5/16 | - | ||
฿ 4,536.77 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 6 | 6 | 73 | 58 | Millimeter Size (METRIC) | - | - | ||
฿ 4,892.90 ฿ 2,651.46 | VALVE | 1 Piece(s) | Same day | 8 | 8 | 73 | 58 | Millimeter Size (METRIC) | - | - | ||
฿ 5,233.55 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 10 | 10 | 80 | 68 | Millimeter Size (METRIC) | - | - | ||
฿ 5,295.48 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 10.5 | 10.5 | 80 | 68 | Gas pipe size (SCHEDULE) | - | 1/8 | ||
฿ 5,574.19 | FJT VALVE | 1 Piece(s) | 4 Day(s) | 12 | 12 | 80 | 68 | Millimeter Size (METRIC) | - | - |
Loading...
Main Body Shape | Straight | Material | SUS316 | Applicable Fluid | Water / Air / Oil / Gas |
---|---|---|---|---|---|
Nominal Pressure | 26MPa | Supply Side, Connection Type | Metal pipe joint | Control Side, Connection Type | Metal pipe joint |
Handle Shape | Round-shaped handle | Body Lining | No | Operating Temperature Range(°C) | -20::150 |
Max. Operating Pressure(MPa) | 26 |
How can we improve?
How can we improve?