(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Ermeto-type connector's sleeve cutting edge bites firmly into the pipe. Strong, shock and vibration-proof, and fully seals pressurized fluid.
Part Number |
---|
SMV-201-6BM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 100.00 | FJT VALVE | 1 Piece(s) | Quote |
Loading...
Main Body Shape | Straight | Material | SUS304 | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Nominal Pressure | 3MPa | Supply Side, Connection Type | PT (Male Threaded) | Supply Side, Plumbing Thread Nominal | 1/4B |
Control Side, Connection Type | Metal pipe joint | Controller Side, Plumbing Pipe Dia.(Ø) | 6 | Handle Shape | Round-shaped handle |
Body Lining | No | Operating Temperature Range(°C) | Normal Temperature::100 | Height H(mm) | 50.5 |
Handle diameter(Ø) | 30 | Kind of handle | Metal |
How can we improve?
How can we improve?